??
CAD model selection
K0713.1612
HELP_VARIABLE
Company
KIPP
Description
K0713 - Ball studs for ball joints DIN 71803
Bill of material
K0713.1612
BESTKIPP
Order No.
K0713.1612
FORM
Form
C
AUSF
version
with threaded riveting tenons and SW
D1
diameter
16 mm
D2
thread
M 12 mm
D3
diameter
16 mm
D5
diameter
12 mm
D6
diameter
0 mm
L2
Length
20.0 mm
L3
Length
16 mm
L5
length min.
2.5 mm
L6
Length max.
7.3 mm
L7
Length
0.0 mm
SW
width across flats
13 mm
GEW
Approx. weight
0.0374 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245181421
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions